??
Catalog navigation
CAD model selection
Selectable products: 104
HELP_VARIABLE
Company
WMBerg
Description
AC96A, AC96N, AP96A & A96N - Anti-Blacklash Gears - 96 Pitch - 1/8" Bore - .104 Face - AGMA Quality 10 - 303 Stainless Steel or 2024T4 Aluminium Anodized - 20° Pressure Angle
Bill of material
AP96N-264_(1)
Product No.
Level of Details
Description
Catalog Name
Master Inch/Metric Catalog
Material
Diametral Pitch
96
Pressure Angle
20 °
Number of Teeth
Pitch Diameter
Inch
Outside Diameter
Inch
Diameter
Inch
Hub Width
Inch
Spring Type
Bore
0.1248 Inch
Face Width
5/48 Inch
Hub Diameter
5/16 Inch
Previews
3D
Dimension
2D
Download CAD models