??
Catalog navigation
CAD model selection
Selectable products: 84
HELP_VARIABLE
Company
WMBerg
Description
AC64C, AC64P, AP64C & AP64P - Anti-Blacklash Gears - 64 Pitch - 3/16" Bore - .104 Face - AGMA Quality 10 - 303 Stainless Steel or 2024T4 Aluminium Anodized - 20° Pressure Angle
Bill of material
AP64P-192_(1)
Product No.
Level of Details
Description
Catalog Name
Master Inch/Metric Catalog
Material
Diametral Pitch
64
Pressure Angle
20 °
Number of Teeth
Pitch Diameter
Inch
Outside Diameter
Inch
Bore
0.1873 Inch
Face Width
5/48 Inch
Hub Diameter
Inch
Diametar
Inch
Spring Type
Previews
3D
Dimension
2D
Download CAD models