??
Catalog navigation
CAD model selection
Selectable products: 98
HELP_VARIABLE
Company
WMBerg
Description
AC48E, AC48R, AP48E & AP48R - Anti-Blacklash Gears - 48 Pitch - 1/4" Bore - .104 Face - AGMA Quality 10 - 303 Stainless Steel or 2024T4 Aluminium Anodized - 20° Pressure Angle
Bill of material
AP48R-144_(1)
Product No.
Level of Details
Description
Catalog Name
Master Inch/Metric Catalog
Material
Diametral Pitch
48
Pressure Angle
20 °
Number of Teeth
Pitch Diameter
Inch
Outside Diameter
Inch
Bore
0.2498 Inch
Face Width
5/48 Inch
Hub Diameter
Inch
Diameter
Inch
Spring Style
Previews
3D
Dimension
2D
Download CAD models