??
Catalog navigation
Селекция на CAD модел
Налични продукти: 78
HELP_VARIABLE
Company
WMBerg
Description
AC48C, AC48P, AP48C & AP48P - Anti-Blacklash Gears - 48 Pitch - 3/16" Bore - .104 Face - AGMA Quality 10 - 303 Stainless Steel or 2024T4 Aluminium Anodized - 20° Pressure Angle
Bill of material
AP48P-144_(1)
Product No.
Level of Details
Description
Catalog Name
Master Inch/Metric Catalog
Material
Diametral Pitch
48
Pressure Angle
20 °
Number of Teeth
Pitch Diameter
INCH
Outside Diameter
INCH
Bore
0.1873 INCH
Face Width
5/48 INCH
Hub Diameter
INCH
Diametre
INCH
Spring Type
Previews
3D
Размер
2D
Сваляне на CAD модели