??
Catalog navigation
CAD model selection
Selectable products: 96
HELP_VARIABLE
Company
WMBerg
Description
AC48 to AC96 & AP48 to AP96 - Anti-Blacklash Pinions - 48 to 96 Pitch - 1/8" to 1/4" Bore - 1/8" Face - AGMA Quality 10 - 303 Stainless Steel or 2024T4 Aluminium Anodized - 20° Pressure Angle
Bill of material
AP96JS-96_(1)
Product No.
Level of Details
Description
Catalog Name
Master Inch/Metric Catalog
Material
Diametral Pitch
Pressure Angle
20 °
Number of Teeth
Pitch Diameter
Inch
Outside Diameter
Inch
Bore
Inch
Face Width
1/8 Inch
Hub Diameter
Inch
Clamp Diameter
Inch
Previews
3D
Dimension
2D
Download CAD models