??
Catalog navigation
CAD model selection
Selectable products: 72
HELP_VARIABLE
Company
WMBerg
Description
AC32M, AC32Q, AP32M & AP32Q - Anti-Blacklash Gears - 32 Pitch - 1/4" Bore - 3/16" Face - AGMA Quality 10 - 303 Stainless Steel or 2024T4 Aluminium Anodized - 20° Pressure Angle
Bill of material
AP32Q-85
Product No.
Description
Catalog Name
Master Inch/Metric Catalog
Material
Diametral Pitch
32
Pressure Angle
20 °
Overall Length
Inch
Number of Teeth
Pitch Diameter
Inch
Outside Diameter
Inch
Bore
0.2498 Inch
Face Width
3/16 Inch
Hub Diameter
Inch
Previews
3D
Dimension
2D
Download CAD models