??
Catalog navigation
CAD model selection
Selectable products: 44
HELP_VARIABLE
Company
WMBerg
Description
AC24 to AC48 & AP24 to AP48 - Anti-Blacklash Pinions - 24 to 48 Pitch - 1/8" to 1/4" Bore - 1/4" Face - AGMA Quality 10 - 303 Stainless Steel or 2024T4 Aluminium Anodized - 20° Pressure Angle
Bill of material
AC48DS-48
Product No.
Description
Catalog Name
Master Inch/Metric Catalog
Material
Diametral Pitch
Pressure Angle
20 °
Number of Teeth
Pitch Diameter
Inch
Outside Diameter
Inch
Bore
0.2498 Inch
Face Width
1/4 Inch
Previews
3D
Dimension
2D
Download CAD models