??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
POWER JACKS
Description
AC Induction Motor with Brake - Foot Mount - Electric Motors
Bill of material
MEB20018-063A-3A400F0-1110-000
Order code
MEB20018-063A-3A400F0-1110-000
Electric Motor
Electric Motor
Motor Type
AC Induction Motor with Brake
Number of Poles / Nominal Speed
Power Rating
kW
Motor Frame Size
063
Motor Mounting
B3 Foot Mount
Phase & Frequency
Hz
Duty Rating
S1 Duty (Standard)
Nominal Voltage
V
Insulation Class
Enclosure
Brake Type
Brake Motor Control
Brake Enclosure
Brake Hand Release
Other Features
Paint, Lubricant, Seals
Dimension
0.0 mm
Dimension
0.0 mm
Dimension
0.00 mm
Dimension
0.0 mm
Dimension
0.0 mm
Dimension
0.00 mm
Dimension
0.0 mm
Dimension
0.00 mm
Dimension
0.0 mm
Dimension
0.0 mm
Dimension
0.00 mm
Dimension
0.0 mm
Dimension
0.0 mm
Dimension
0.0 mm
Dimension
0.0 mm
Dimension
0.0 mm
Dimension
0.0 mm
Dimension
0.0 mm
Dimension
0.0 mm
Previews
3D
Dimension
2D
Download CAD models