??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
POWER JACKS
Description
AC Induction Motor with Brake - Flange Mount - Electric Motors
Bill of material
MEB20018-063C-3A400F0-1110-000
Order code
MEB20018-063C-3A400F0-1110-000
Electric Motor
Electric Motor
Motor Type
AC Induction Motor with Brake
Number of Poles / Nominal Speed
Power Rating
kW
Motor Frame Size
063
Motor Mounting
B5 Flange Mount
Phase & Frequency
Hz
Duty Rating
S1 Duty (Standard)
Nominal Voltage
V
Insulation Class
Enclosure
Brake Type
Brake Motor Control
Brake Enclosure
Brake Hand Release
Other Features
Paint, Lubricant, Seals
Dimension
0.0 mm
Dimension
0.0 mm
Dimension
0.0 mm
Dimension
0.0 mm
Dimension
0.0 mm
Dimension
0.0 mm
Dimension
0.0 mm
Dimension
0.0 mm
Dimension
0.00 mm
Anteprime
3D
Dimensione
2D
Download modelli CAD