??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Parker Accumulator and Cooler Division
Description
AC Crimped, Non-Repairable - Piston Accumulators
Bill of material
ACP04AA008R1KTB
Part No.
ACP04AA008R1KTB
Series
ACP
Series
Type of Unit
Bore Size
Type of Construction
Gas Valve Option
Gas Capacity
Max Working Pressure
Design
Seal Compound
Hydraulic Port
A - Diameter
1.74 [44.2] inch [mm]
B - Estimated Length
5.08 [129] inch [mm]
C
0.97 [24.6] inch [mm]
Previews
3D
Dimension
2D
Download CAD models