AC40C-02-A
SMC
bp4_air_line_equipment
air_line_equipment
New Modular F.R.L Unit (AC-A)
AC-A Modual F.R.L. Units
With Attachment Ass'y
Powered by
CAD모델 선택
{smc/bp4_air_line_equipment/air_line_equipment/frl_new/ac_a/ac_a_with_attachment/ac_c_a_withatt_asmtab.prj},{NB=AC40C-02-A(0)_2},{BODY=40},{BODYX=40},{BODYXX=40},{THREAD1=},{PORT=02},{OPTIONA=},{OPTIONB=},{ATTACHMENTC=},{ATTACHMENTD=},{SEMISTANDARDE=},{SEMISTANDARDF=},{SEMISTANDARDG=},{SEMISTANDARDH=},{SEMISTANDARDI=},{SEMISTANDARDJ=},{THREAD2=0},{A=220.4},{C=33.5},{E=38.4},{F=72.6},{G=75.0},{M=50.0},{N=75.2},{Q1=40.0},{Q2=0.0},{R=9.0},{S=18.0},{U=5.0},{V=48.0},{H=42.5},{A1=35.0},{DSIZE=12},{E1=69.540},{C1=40.0},{PPATH=../ac_c_a/assembly/ac_c_a_withatt_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 5
HELP_VARIABLE
Company
SMC
Description
AC_C-A - With Attachment
Bill of material
AC40C-02-A
Body size
40
40
Thread type
(-) Rc
(N) NPT
(F) G
(-) Rc
(N) NPT
(F) G
Port size
(02) 1/4
(03) 3/8
(04) 1/2
(02) 1/4
(03) 3/8
(04) 1/2
Float type auto drain
(-) Without auto drain
(C) Float type auto drain (N.C.)
(D) Float type auto drain (N.O.)
(-) Without auto drain
(C) Float type auto drain (N.C.)
(D) Float type auto drain (N.O.)
Pressure gauge
(-) Without pressure gauge
(G) Round type pressure gauge (with limit indicator)
(M) Round type pressure gauge (with color zone)
(-) Without pressure gauge
(G) Round type pressure gauge (with limit indicator)
(M) Round type pressure gauge (with color zone)
Pressure switch & T-spacer
(-) Without attachment
(S) Mounting position: AF+AFM+S+AR
(T) Mounting position: AF+AFM+T+AR
(-) Without attachment
(S) Mounting position: AF+AFM+S+AR
(T) Mounting position: AF+AFM+T+AR
3-port valve for residual pressure release
(-) Without attachment
(V) Mounting position: AF+AFM+AR+V
(V1) Mounting position: V+AF+AFM+AR
(-) Without attachment
(V) Mounting position: AF+AFM+AR+V
(V1) Mounting position: V+AF+AFM+AR
Set pressure
(-) 0.05 to 0.7 MPa setting
(1) 0.02 to 0.2 MPa setting
(-) 0.05 to 0.7 MPa setting
(1) 0.02 to 0.2 MPa setting
Bowl
(-) Polycarbonate bowl
(2) Metal bowl
(6) Nylon bowl
(8) Metal bowl with level gauge
(-) Polycarbonate bowl
(2) Metal bowl
(6) Nylon bowl
(8) Metal bowl with level gauge
Air Filter & Mist Separator drain port
(-) With drain cock
(J) Drain guide 1/4
(W) Drain cock with barb fitting: For dia6 x dia4 nylon tube
(-) With drain cock
(J) Drain guide 1/4
(W) Drain cock with barb fitting: For dia6 x dia4 nylon tube
Exhaust mechanism
(-) Relieving type
(N) Non-relieving type
(-) Relieving type
(N) Non-relieving type
Flow direction
(-) Flow direction: Left to right
(R) Flow direction: Right to left
(-) Flow direction: Left to right
(R) Flow direction: Right to left
Pressure unit
(-) Name plate and pressure gauge in imperial units: MPa
(-) Name plate and pressure gauge in imperial units: MPa
Thread on/off
on
off
on
off
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성