AC40-02-B
SMC
bp4_air_line_equipment
air_line_equipment
New Modular F.R.L Unit (AC-B)
AC-B Modual F.R.L. Units
With Attachment Ass'y
Powered by
CAD모델 선택
{smc/bp4_air_line_equipment/air_line_equipment/frl-b/ac_b/ac_b_with_attachment/ac_b_wa_asmtab.prj},{NB=AC40-02-B(0)_2},{BODY=40},{BODYX=40},{THREAD1=},{PORT=02},{OPTIONA=},{OPTIONB=},{ATTACHMENTC=},{ATTACHMENTD=},{ATTACHMENTE=},{ATTACHMENTF=},{SEMISTANDARDG=},{SEMISTANDARDH=},{SEMISTANDARDI=},{SEMISTANDARDJ=},{SEMISTANDARDK=},{SEMISTANDARDL=},{SEMISTANDARDM=},{THREAD2=0},{BODYAF=40},{BODYAR=40},{BODYAL=40},{BODYL=40},{PPATH=ac_b_wa/assembly/ac_b_wa_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 8
HELP_VARIABLE
Company
SMC
Description
AC-B - With Attachment
Bill of material
AC40-02-B
Body size
40
40
Thread type
(-) Rc
(N) NPT
(F) G
(-) Rc
(N) NPT
(F) G
Port size
(02) 1/4
(03) 3/8
(04) 1/2
(02) 1/4
(03) 3/8
(04) 1/2
Float type auto drain
(-) Without auto drain
(C) N.C.(Normally closed)Drain port is closed when pressure is not applied
(D) N.O.(Normally open)Drain port is open when pressure is not applied
(-) Without auto drain
(C) N.C.(Normally closed)Drain port is closed when pressure is not applied
(D) N.O.(Normally open)Drain port is open when pressure is not applied
Pressure gauge/Digital pressure switch
(-) Without pressure gauge
(E) Square embedded type pressure gauge (with limit indicator)
(G) Round type pressure gauge (with limit indicator)
(M) Round type pressure gauge (with color zone)
(E1) Output: NPN output/Electrical entry: Wiring bottom entry
(E2) Output: NPN output/Electrical entry: Wiring top entry
(E3) Output: PNP output/Electrical entry: Wiring bottom entry
(E4) Output: PNP output/Electrical entry: Wiring top entry
(-) Without pressure gauge
(E) Square embedded type pressure gauge (with limit indicator)
(G) Round type pressure gauge (with limit indicator)
(M) Round type pressure gauge (with color zone)
(E1) Output: NPN output/Electrical entry: Wiring bottom entry
(E2) Output: NPN output/Electrical entry: Wiring top entry
(E3) Output: PNP output/Electrical entry: Wiring bottom entry
(E4) Output: PNP output/Electrical entry: Wiring top entry
Check valve
(-) Without attachment
(K) Mounting position: AF+AR+K+AL
(-) Without attachment
(K) Mounting position: AF+AR+K+AL
Pressure switch
(-) Without attachment
(S) Mounting position: AF+AR+S+AL
(-) Without attachment
(S) Mounting position: AF+AR+S+AL
T-spacer
(-) Without attachment
(T) Mounting position: AF+T+AR+AL
(-) Without attachment
(T) Mounting position: AF+T+AR+AL
Pressure relief 3 port valve
(-) Without attachment
(V) Mounting position: AF+AR+AL+V
(-) Without attachment
(V) Mounting position: AF+AR+AL+V
Set pressure
(-) 0.05 to 0.85 MPa setting
(1) 0.02 to 0.2 MPa setting
(-) 0.05 to 0.85 MPa setting
(1) 0.02 to 0.2 MPa setting
Bowl
(-) Polycarbonate bowl
(2) Metal bowl
(6) Nylon bowl
(8) Metal bowl with level gauge
(-) Polycarbonate bowl
(2) Metal bowl
(6) Nylon bowl
(8) Metal bowl with level gauge
Filter regulator drain port
(-) With drain cock
(J) Drain guide 1/4
(W) Drain cock with barb fitting (for dia 6 x dia 4 nylon tube)
(-) With drain cock
(J) Drain guide 1/4
(W) Drain cock with barb fitting (for dia 6 x dia 4 nylon tube)
Lubricator lubricant exhaust port
(-) Without drain cock
(3) Lubricator with drain cock
(-) Without drain cock
(3) Lubricator with drain cock
Exhaust mechanism
(-) Relieving type
(N) Non-relieving type
(-) Relieving type
(N) Non-relieving type
Flow direction
(-) Flow direction: Left to right
(R) Flow direction: Right to left
(-) Flow direction: Left to right
(R) Flow direction: Right to left
Pressure unit
(-) Name plate,caution plate for bowl,and pressure gauge in imperial units: MPa
(-) Name plate,caution plate for bowl,and pressure gauge in imperial units: MPa
Thread on/off
on
off
on
off
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성