??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
SRD-FA
Description
ABSWFBK,ABSWFK,ABSSWFK,ABSWHBK,ABSWHK,ABSSWHK - The bracket opening locates the pass
Bill of material
ABSSWFK12
code
type
Material
surface treatment
enclosure
D
mm
Tolerance level
+0.018/0
D1
32 mm
H
52 mm
Thickness of Holder (N)
10.0 mm
L
22 mm
T
6 mm
B
10 mm
d1
9 mm
P
42 mm
Q
4 mm
F
25 mm
W
34 mm
P1
35 mm
S
1.5 mm
S1
1.5 mm
X
11 mm
Y
4 mm
d2
5.6 mm
d
4.5 mm
M Coarse Thread
M5
L1
12 mm
Attached Bolts M X Length
M5×12
link
https://www.srdfaa.com/product/1141603220086.html
Previews
3D
Dimension
2D
Download CAD models