??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
SRD-FA
Description
ABSWFB,ABSWF,ABSSWF,ABSWKB,ABSWK,ABSSWK,ABSWHB,ABSWH,ABSSWH - Bracket type opening standard type
Bill of material
ABSWKB8
code
type
Material
surface treatment
enclosure
D
mm
Tolerance level
+0.015/0
D1
25 mm
H
39 mm
Thickness of Holder (N)
8.5 mm
L
18 mm
T
5 mm
B
10 mm
S1
1.5 mm
X
7.5 mm
P
32 mm
K
30 mm
W
27 mm
P1
25 mm
F
20 mm
S
1.5 mm
Y
3.5 mm
d1
7.5 mm
d2
4.6 mm
d
3.5 mm
M Coarse Thread
M4
M1
4 mm
H1
10 mm
Attached Bolts M X Length
M4×10
link
https://www.srdfaa.com/product/1141603220060.html
Previews
3D
Dimension
2D
Download CAD models