??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SRD-FA
Description
ABSSTBN,ABSSTMN,ABDVS,ABDWLB - T type with open reinforcement
Bill of material
ABSSTMN8-10
code
Material
surface treatment
enclosure
D
mm
Highly selective
mm
L
48 mm
H1
28 mm
T
15 mm
S
6 mm
W
24 mm
L1
36 mm
d
6.6 mm
E
11 mm
d2
6.6 mm
d1
11 mm
LL
6.5 mm
C
2 mm
fastening bolt
M6 hole
link
https://www.srdfaa.com/product/1141603220228.html
Previews
3D
Dimension
2D
Download CAD models