??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SRD-FA
Description
ABSFBNG,ABSFNG,ABSHBNG,ABSHNG - Support type with keyway type
Bill of material
ABSFNG12
code
type
Material
S45C
surface treatment
D
mm
Tolerance level
+0.018/0
Thickness of Holder (N)
5.0 mm
L
24 mm
D1
22 mm
H
40 mm
T
6 mm
15 mm
M Coarse Thread
M4
M1
4 mm
P
32 mm
W
25 mm
P1
28 mm
F
16 mm
d1
4.5 mm
b
4 mm
B tolerance
±0.015
t
1.8 mm
T tolerance
+0.1/0
link
https://www.srdfaa.com/product/1141603220089.html
Previews
3D
Dimension
2D
Download CAD models