??
Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
SRD-FA
Description
ABSFBN,ABSFN,ABSSFN,ABSFNA,ABCULY,ABSKBN,ABSKN,ABSSKN,ABCVLB,ABCWLY,ABSHBN,ABSHN,ABSSHN,ABSHNA,ABCXLY - Bracket type fixed part thickening standard type
Bill of material
ABSSKN8
code
type
Material
surface treatment
D
mm
Tolerance level
+0.015/0
Thickness of Holder (N)
3.5 mm
L
16 mm
L1
0 mm
D1
15 mm
H
32 mm
T
5 mm
10 mm
ℓ1
0 mm
M Coarse Thread
M3
P
25 mm
K
25 mm
W
15 mm
P1
25 mm
F
0 mm
d1
3.5 mm
link
https://www.srdfaa.com/product/1506880916400.html
Previews
3D
Dimension
2D
Download CAD models