??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abs601_1t48_sl - Bel Power Solutions
Bill of material
ABS601-1T48-SL
Part Number
ABS601-1T48-SL
Description
Industrial AC-DC Power Supply, Power 600W, Output 48VDC, 12.5A, Input 85-305VAC, Sealed Chassis, Natural Convection Cooling, With Control Signals, RoHS Compliant
Power
600 W
Voltage Input
85-305 VAC
Output Voltage
48 VDC
Output Current
12,5 A
Operating Temperature
-30 to 55 °C
Previews
3D
2D
Download CAD models