??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abs400_1036 - Bel Power Solutions
Bill of material
ABS400-1036
Part Number
ABS400-1036
Description
Industrial AC-DC Power Supply, Power 400W, Output 36VDC, 11.1A, Input 90-264VAC, Sealed Chassis, Convection Cooling, RoHS Compliant
Power
400 W
Voltage Input
90-264 VAC
Output Voltage
36 VDC
Output Current
11,1 A
Operating Temperature
-20 to 70 °C
Previews
3D
2D
Download CAD models