??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
Abox SLK-2,5²
Bill of material
80247001
MD01
VAR__MANUID_
80247001
Short Description
Abox SLK-2,5²
Long Description
Junction box, protection class IP66, nominal cross-section 2.5 mm², U<sub>i</sub>=450 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), DLG (Ammonia resistance), self-sealing, soft insertion membranes, M16/M20, sealing range 4 - 16 mm, (1 rear, 8 side), internal fixing points, with screwless terminals for standard indoor and protected outdoor installations, grey, I<sub>n</sub>=24 A, with 3 floor-fixed, screwless 3-wire terminals, Wago 221-413 - 2.5 mm², clampable cross-sections per pole: 3 x 0.2 to 2.5 mm² rigid Cu and 3 x 0.14 to 2.5 mm² flexible Cu<br /><strong>Dimensions: </strong>87 x 87 x 52 mm
International product number
4013902661893
Product number of the Manufacturer
80247001
Manufacturer Name
Spelsberg
Manufacturer Type Description
Abox SLK-2,5²
EF000003
EV010173
EF000007
EV000270
EF000008
87
EF000010
EV010584
EF000025
true
EF000049
52
EF000051
EV000382
EF000139
EV006034
EF000551
-
EF000557
EV006494
EF001366
450
EF001438
87
EF001454
true
EF001613
EV000494
EF001742
-25
EF002169
EV000139
EF003593
9
EF004191
false
EF004586
EV000115
EF004969
2.500
EF005032
false
EF005436
true
EF005474
EV006422
EF005496
-
EF005604
true
EF005728
EV000494
EF006169
false
EF007661
EV009695
EF008404
EV000494
EF009212
EV000494
EF009476
false
EF009477
false
EF011401
false
EF011959
EV000154
EF012570
false
EF012571
false
Minimum Order Quantity
1
WEIGHT
0.113
LENGTH
87
WIDTH
87
DEPTH
52
CUSTOMS_TARIFF_NUMBER1
85369095
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
2D
Download CAD models