??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
Abox SL-10²
Bill of material
81044001
MD01
VAR__MANUID_
81044001
Short Description
Abox SL-10²
Long Description
Junction box, protection class IP55/IP66, nominal cross-section 10 mm², U<sub>i</sub>=690 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), DLG (Ammonia resistance), knockouts, M20/M32/M40, (2 rear, 10 side), internal fixing points, with screwless terminals for standard indoor and protected outdoor installations, grey, I<sub>n</sub>=57 A, with raised screwless terminal block Wago 2010-1201, 5-pole, max. nominal cross-section in accordance with DIN EN 60998: 10 mm², clampable cross-sections per pole: 4 x 0.5 to 16 mm² rigid/flexible Cu<br /><strong>Dimensions: </strong>182 x 182 x 90 mm<br /><strong>Accessories supplied: </strong>4 attachment bushes IP55 M40 sealing range 17 - 30 mm, 1 sealing plug IP55 M40, cover retainer
International product number
4013902660421
Product number of the Manufacturer
81044001
Manufacturer Name
Spelsberg
Manufacturer Type Description
Abox SL-10²
EF000003
EV010173
EF000007
EV000270
EF000008
182
EF000010
EV010584
EF000025
true
EF000049
90
EF000051
EV000382
EF000139
EV006034
EF000551
-
EF000557
EV006494
EF001366
690
EF001438
182
EF001454
true
EF001613
EV000494
EF001742
-25
EF002169
EV000139
EF003593
12
EF004191
false
EF004586
EV000115
EF004969
10
EF005032
false
EF005436
true
EF005474
EV006422
EF005496
-
EF005604
true
EF005728
EV000494
EF006169
false
EF007661
EV009695
EF008404
EV000494
EF009212
EV000494
EF009476
false
EF009477
false
EF011401
false
EF011959
EV000154
EF012570
false
EF012571
false
Minimum Order Quantity
1
WEIGHT
0.8764
LENGTH
182
WIDTH
182
DEPTH
90
CUSTOMS_TARIFF_NUMBER1
85369095
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
2D
Download CAD models