??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
Abox Pro XT SL-4²
Bill of material
40546001
MD01
VAR__MANUID_
40546001
Short Description
Abox Pro XT SL-4²
Long Description
Junction box, protection class IP68, nominal cross-section 4 mm², U<sub>i</sub>=450 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22) &amp; DIN VDE V 0606-22-100), knockouts, M20/M32, (1 rear, 7 side), internal fixing points, with screwless terminals for encapsulation, for assembly in flooded areas and in the ground without traffic loads, for installation in industrial environments and unprotected outdoor areas, grey, I<sub>n</sub>=32 A, with 5 raised, screwless 3-wire terminal blocks, Wago 221-413 - 4 mm², clampable cross-sections per pole: 3 x 0.2 to 4 mm² rigid Cu and 3 x 0.14 to 4 mm² flexible Cu<br /><strong>Dimensions: </strong>127 x 127 x 75 mm<br /><strong>Accessories supplied: </strong>4 double membrane seals IP66 M32 sealing range 13 - 21 mm, 2 sealing plugs M20, 1 attachment bush M20, cover retainer, 1 cast resin bag GHB Pro 3 with filling funnel and disposable gloves
International product number
4013902664436
Product number of the Manufacturer
40546001
Manufacturer Name
Spelsberg
Manufacturer Type Description
Abox Pro XT SL-4²
EF000003
EV010173
EF000007
EV000270
EF000008
127
EF000010
EV010584
EF000025
true
EF000049
75
EF000051
EV000382
EF000139
EV006034
EF000551
-
EF000557
EV006494
EF001366
450
EF001438
127
EF001454
true
EF001613
EV000494
EF001742
-35
EF002169
EV000139
EF003593
8
EF004191
false
EF004586
EV000115
EF004969
4
EF005032
false
EF005436
true
EF005474
EV006619
EF005496
-
EF005604
true
EF005728
EV000494
EF006169
false
EF007661
EV010172
EF008404
EV000494
EF009212
EV000494
EF009476
true
EF009477
true
EF011401
false
EF011959
EV000154
EF012570
false
EF012571
false
Minimum Order Quantity
1
WEIGHT
1.532
LENGTH
127
WIDTH
127
DEPTH
75
CUSTOMS_TARIFF_NUMBER1
85369095
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
2D
Download CAD models