??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
Abox Pro XT-6²
Bill of material
40645001
MD01
VAR__MANUID_
40645001
Short Description
Abox Pro XT-6²
Long Description
Junction box, protection class IP68, nominal cross-section 6 mm², U<sub>i</sub>=690 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22) &amp; DIN VDE V 0606-22-100), knockouts, M20/M32, (1 rear, 7 side), internal fixing points, with screw terminals for encapsulation, for assembly in flooded areas and in the ground without traffic loads, for installations in the industrial environment and unprotected outside areas, grey, I<sub>n</sub>=41 A, with raised screw terminal block, 5-pole - 6 mm², clampable cross-sections per pole: 4 x 1.5 mm², 4 x 2.5 mm², 4 x 4 mm², 4 x 6 mm² rigid Cu/flexible with wire-end ferrule<br /><strong>Dimensions: </strong>127 x 127 x 75 mm<br /><strong>Accessories supplied: </strong>4 double membrane seals IP66 M32 sealing range 13 - 21 mm, 2 sealing plugs M20, 1 attachment bush M20, cover retainer, 1 cast resin bag GHB Pro 3 with filling funnel and disposable gloves
International product number
4013902664139
Product number of the Manufacturer
40645001
Manufacturer Name
Spelsberg
Manufacturer Type Description
Abox Pro XT-6²
EF000003
EV010173
EF000007
EV000270
EF000008
127
EF000010
EV010584
EF000025
true
EF000049
75
EF000051
EV000382
EF000139
EV006034
EF000551
-
EF000557
EV001008
EF001366
690
EF001438
127
EF001454
true
EF001613
EV000494
EF001742
-35
EF002169
EV000139
EF003593
8
EF004191
false
EF004586
EV000115
EF004969
6
EF005032
false
EF005436
true
EF005474
EV006619
EF005496
-
EF005604
true
EF005728
EV000494
EF006169
false
EF007661
EV010172
EF008404
EV000494
EF009212
EV000494
EF009476
true
EF009477
true
EF011401
false
EF011959
EV000154
EF012570
false
EF012571
false
Minimum Order Quantity
1
WEIGHT
1.2653
LENGTH
127
WIDTH
127
DEPTH
75
CUSTOMS_TARIFF_NUMBER1
85369095
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
2D
Download CAD models