??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
Abox Pro 100-L/sw
Bill of material
41000001
MD01
VAR__MANUID_
41000001
Short Description
Abox Pro 100-L/sw
Long Description
Junction box, protection class IP66/IP67/IP69, nominal cross-section 10 mm², certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), DLG (Ammonia resistance), DNV (Class: Ships and Offshore Installations), knockouts, M20/M25/M32, (2 rear, 10 side), internal fixing points, for installation in industrial environments and unprotected outdoor areas, black, U<sub>i</sub>=1000 V AC, without terminals<br /><strong>Dimensions: </strong>152 x 152 x 85 mm<br /><strong>Accessories supplied: </strong>4 double membrane seals IP66 M32 sealing range 13 - 21 mm, cover retainer
International product number
4013902664030
Product number of the Manufacturer
41000001
Manufacturer Name
Spelsberg
Manufacturer Type Description
Abox Pro 100-L/sw
EF000003
EV010173
EF000007
EV000206
EF000008
152
EF000010
EV010584
EF000025
true
EF000049
85
EF000051
EV000382
EF000139
EV006034
EF000551
-
EF000557
EV000494
EF001366
1000
EF001438
152
EF001454
true
EF001613
EV000494
EF001742
-35
EF002169
EV000139
EF003593
12
EF004191
false
EF004586
EV000115
EF004969
10
EF005032
false
EF005436
true
EF005474
EV015053
EF005496
-
EF005604
true
EF005728
EV000494
EF006169
false
EF007661
EV010172
EF008404
EV000494
EF009212
EV000494
EF009476
false
EF009477
false
EF011401
false
EF011959
EV000154
EF012570
false
EF012571
false
Minimum Order Quantity
1
WEIGHT
0.4215
LENGTH
152
WIDTH
152
DEPTH
85
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
2D
Download CAD models