??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
Abox HA 350
Bill of material
48143501
MD01
VAR__MANUID_
48143501
Short Description
Abox HA 350
Long Description
Junction box, protection class IP54/IP66, nominal cross-section 35 mm², certified by DLG (Ammonia resistance), knockouts, M20/M25/M40/M50, (4 rear, 12 side), internal fixing points, for standard indoor and protected outdoor installations, grey, U<sub>i</sub>=690 V AC, with standard rail-mounted main line junction terminals, 4-pole, clampable cross-sections per main line pole: 10 - 35 mm² rigid (Cu/Al) and multi-wire (Cu), 10 -25 mm² fine-wire with wire end ferrule (Cu). Clampable cross-sections per branch line pole 1.5 - 25 mm² rigid (Cu/Al) and multi-wire (Cu), 1.5 -16 mm² fine-wire with wire end ferrule (Cu). Rated current in accordance with EN 60947-7: 160 A (Cu) and 130 A (Al) <br /><strong>Dimensions: </strong>252 x 252 x 120 mm<br /><strong>Accessories supplied: </strong>4 attachment bushes IP55 M40 sealing range 17 - 30 mm, 3 twist plugs IP54 M50 sealing range 22 - 35 mm, cover retainer
International product number
4013902662951
Product number of the Manufacturer
48143501
Manufacturer Name
Spelsberg
Manufacturer Type Description
Abox HA 350
EF000003
EV010173
EF000007
EV000270
EF000008
252
EF000010
EV010584
EF000025
true
EF000049
120
EF000051
EV000382
EF000139
EV006034
EF000551
-
EF000557
EV001008
EF001366
690
EF001438
252
EF001454
true
EF001613
EV000494
EF001742
-25
EF002169
EV000139
EF003593
16
EF004191
false
EF004586
EV000115
EF004969
35
EF005032
false
EF005436
true
EF005474
EV006422
EF005496
-
EF005604
true
EF005728
EV000494
EF006169
false
EF007661
EV010172
EF008404
EV000494
EF009212
EV000494
EF009476
false
EF009477
false
EF011401
false
EF011959
EV000154
EF012570
false
EF012571
false
Minimum Order Quantity
1
WEIGHT
1.6355
LENGTH
252
WIDTH
252
DEPTH
120
CUSTOMS_TARIFF_NUMBER1
85369095
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
2D
Download CAD models