??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
Abox 160-16²
Bill of material
81642001
MD01
VAR__MANUID_
81642001
Short Description
Abox 160-16²
Long Description
Junction box, protection class IP55/IP66, nominal cross-section 16 mm², certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), DLG (Ammonia resistance), knockouts, M20/M32/M40, (2 rear, 10 side), internal fixing points, for standard indoor and protected outdoor installations, grey, U<sub>i</sub>=690 V AC, I<sub>n</sub>=76 A, with raised screw terminal block, 5-pole- 16 mm², clampable cross-sections per pole: 12 x 4 mm², 8 x 6 mm², 4 x 10 mm², 4 x 16 mm² rigid Cu/flexible with wire-end ferrule<br /><strong>Dimensions: </strong>182 x 182 x 90 mm<br /><strong>Accessories supplied: </strong>4 attachment bushes IP55 M40 sealing range 17 - 30 mm, 1 sealing plug IP55 M40, cover retainer
International product number
4013902660360
Product number of the Manufacturer
81642001
Manufacturer Name
Spelsberg
Manufacturer Type Description
Abox 160-16²
EF000003
EV010173
EF000007
EV000270
EF000008
182
EF000010
EV010584
EF000025
true
EF000049
90
EF000051
EV000382
EF000139
EV006034
EF000551
-
EF000557
EV001008
EF001366
690
EF001438
182
EF001454
true
EF001613
EV000494
EF001742
-25
EF002169
EV000139
EF003593
12
EF004191
false
EF004586
EV000115
EF004969
16
EF005032
false
EF005436
true
EF005474
EV006422
EF005496
-
EF005604
true
EF005728
EV000494
EF006169
false
EF007661
EV010172
EF008404
EV000494
EF009212
EV000494
EF009476
false
EF009477
false
EF011401
false
EF011959
EV000154
EF012570
false
EF012571
false
Minimum Order Quantity
1
WEIGHT
0.829
LENGTH
182
WIDTH
182
DEPTH
90
CUSTOMS_TARIFF_NUMBER1
85369095
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
2D
Download CAD models