??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
Abox 040 AB-L/sw
Bill of material
80400101
MD01
VAR__MANUID_
80400101
Short Description
Abox 040 AB-L/sw
Long Description
Junction box, protection class IP66, nominal cross-section 4 mm², certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), DLG (Ammonia resistance), self-sealing, soft insertion membranes, M20/M25, sealing range 4 - 21 mm, (1 rear, 10 side), external fixing lugs, for standard indoor and protected outdoor installations, black, U<sub>i</sub>=1000 V AC, without terminals<br /><strong>Dimensions: </strong>102 x 102 x 57 mm
International product number
4013902661688
Product number of the Manufacturer
80400101
Manufacturer Name
Spelsberg
Manufacturer Type Description
Abox 040 AB-L/sw
EF000003
EV010173
EF000007
EV000206
EF000008
102
EF000010
EV010584
EF000025
true
EF000049
57
EF000051
EV000382
EF000139
EV006034
EF000551
-
EF000557
EV000494
EF001366
1000
EF001438
102
EF001454
true
EF001613
EV000494
EF001742
-25
EF002169
EV000139
EF003593
11
EF004191
false
EF004586
EV000115
EF004969
4
EF005032
false
EF005436
true
EF005474
EV006422
EF005496
-
EF005604
true
EF005728
EV000494
EF006169
false
EF007661
EV009695
EF008404
EV000494
EF009212
EV000494
EF009476
false
EF009477
false
EF011401
false
EF011959
EV000154
EF012570
false
EF012571
false
Minimum Order Quantity
1
WEIGHT
0.1303
LENGTH
102
WIDTH
102
DEPTH
57
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
2D
Download CAD models