??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
ABNZT, ABNZTL - Air Blow Nozzles - Barbed Coupler Type
Bill of material
ABNZT4-1.5-100
Part No.
Material of Body
SUS304(304 Stainless Steel)(1.4301_X5CrNi18-10)
Material of Pipe
SUS304(304 Stainless Steel)(1.4301_X5CrNi18-10)
Type Selection
No.
d
mm
L Selection (1mm Increment for Specified)
mm
b
mm
B
mm
E
mm
H
7 mm
Previews
3D
Dimension
2D
Download CAD models