??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abh50_1012 - Bel Power Solutions
Bill of material
ABH50-1012
Part Number
ABH50-1012
Description
Open Frame AC-DC Power Supply, Power 50W, Output 12VDC, 4.2A, Input 85-264VAC
Power
50 W
Voltage Input
85-264 VAC
Output Voltage
12 VDC
Output Current
4,2 A
Operating Temperature
-5 to 50 °C
Previews
3D
2D
Download CAD models