??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 9
HELP_VARIABLE
Company
Misumi
Description
ABGEB, ABGE - Angular Bearing with Housing Sets - Back-to-Back Combination - Flanged Type
Bill of material
ABGEB7005-N
Part No.
Material of Angular Bearing (Back-to-back Combination)
SUJ2
Material of Housing
S45C
Surface Treatment of Housing
Material of Cover
S45C
Surface Treatment of Cover
Black Oxide
Material of Collar for Inner Ring Fixing
S45C
Surface Treatment of Collar for Inner Ring Fixing
Black Oxide
Material of Cover fixing Bolt
SCM435
Surface Treatment of Cover fixing Bolt
Black Oxide
Bearing No.
Type Selection for Cover
L
mm
d
mm
D
mm
D Tolerance
mm
B
mm
b2
mm
H
mm
D2
mm
T
mm
dh
mm
D1
mm
D1 Tolerance
mm
P.C.D
mm
d1
mm
d2
mm
H1
mm
T1
mm
T2
mm
p.c.d.
mm
d3
mm
d4
mm
t2
mm
Accesories
-
d5
mm
S1
0 mm
S2
0 mm
St
0.0 mm
Ra
0 mm
Rb
0 mm
Rt
0.0 mm
r
0.0 mm
Cover Fixing Bolt
Outher Diameter of Fixing Collar
mm
Inner Diameter of Fixing Collar
mm
Thickness of Fixing Collar
mm
Previews
3D
Wymiar
2D
Pobierz modele CAD