??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
A&T-3D Gallery
Description
ABCFA - 衬套 带肩台阶内螺纹型(锥形插入销用)*普通型
Bill of material
ABCFA-12-B5-T4-M4-L3-C3-E5-U2-A
Bestellnummer
代号
dr
mm
dr公差
0/-0.02
B
mm
Enter value for B
mm
cm
inch
ft
(T=<B-1)
mm
T公差
+0.03/+0.01
(B>=M)
mm
L
mm
Enter value for L
mm
cm
inch
ft
C
mm
Enter value for C
mm
cm
inch
ft
E
mm
Enter value for E
mm
cm
inch
ft
R
0.0 mm
U
mm
W
mm
材质/表面处理
硬度
50~60HRC
PDF
abcfa.pdf
Previews
3D
Dimension
2D
Download CAD models