??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abc800_1t48 - Bel Power Solutions
Bill of material
ABC800-1T48
Part Number
ABC800-1T48
Description
Open Frame AC-DC Power Supply, Power 800W, Output 48VDC, 12.5A, Input 85-264VAC, Screw Terminal, RoHS Compliant
Power
800 W
Voltage Input
85-264 VAC
Output Voltage
48 VDC
Output Current
12,5 A
Operating Temperature
-40 to 70 °C
Previews
3D
2D
Download CAD models