??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abc75_1t30l - Bel Power Solutions
Bill of material
ABC75-1T30L
Part Number
ABC75-1T30L
Description
Open Frame AC-DC Power Supply, Power 75W, Output 30VDC, 2.5A, Input 85-264VAC, Screw Terminal
Power
75 W
Voltage Input
85-264 VAC
Output Voltage
30 VDC
Output Current
2,5 A
Operating Temperature
-40 to 70 °C
Previews
3D
2D
Download CAD models