??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abc75_1058l - Bel Power Solutions
Bill of material
ABC75-1058L
Part Number
ABC75-1058L
Description
Industrial Open Frame AC-DC Power Supply, Power 75W, Output 58VDC, 1.29A, Input 85-264VAC, Molex Header
Power
75 W
Voltage Input
85-264 VAC
Output Voltage
58 VDC
Output Current
1,29 A
Operating Temperature
-40 to 70 °C
Previews
3D
2D
Download CAD models