??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abc601_1t48 - Bel Power Solutions
Bill of material
ABC601-1T48
Part Number
ABC601-1T48
Description
Industrial/Medical AC-DC Power Supply, Power 600W, Output 48VDC, 12.5A| Input 85-305VAC, U-Chassis, Convection Cooling, RoHS Compliant
Power
600 W
Voltage Input
85-305 VAC
Output Voltage
48 VDC
Output Current
12,5 A
Operating Temperature
-20 to 50 °C
Previews
3D
2D
Download CAD models