??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ABC600-1028G - Bel Power Solutions
Bill of material
ABC600-1028G
Part Number
ABC600-1028G
Description
Industrial U-Chassis AC-DC Power Supply, Power 600W, Output 28VDC, 21.4A, Input 90-277VAC, Molex Header, RoHS Compliant
Power
600 W
Voltage Input
90-277 VDC
Output Voltage
28 VDC
Output Current
21.4 A
Operating Temperature
-25 to 70 °C
Isolation
Isolated
Mounting Type
Chassis Mount
Dimensions LxWxH
8 x 5 x 1.6 Inch
Number of Outputs
1
Vout 1
28 VDC
lout 1
21.4 A
Previews
3D
2D
Download CAD models