??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abc60_3002g - Bel Power Solutions
Bill of material
ABC60-3002G
Part Number
ABC60-3002G
Description
Open Frame AC-DC Power Supply, Power 60W, Output 5.2/14.6/-16.2VDC, 8/2.5/0.5A, Input 90-264VAC, RoHS Compliant
Power
60 W
Voltage Input
90-264 VAC
Output Voltage
5.2/14.6/-16.2 VDC
Output Current
8/2.5/0.5 A
Operating Temperature
-20 to 70 °C
Previews
3D
2D
Download CAD models