??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abc550_1t30 - Bel Power Solutions
Bill of material
ABC550-1T30
Part Number
ABC550-1T30
Description
Open Frame AC-DC Power Supply, Power 550W, Output 30VDC, 18.33A, Input 90-264VAC, Screw Terminal
Power
550 W
Voltage Input
90-264 VAC
Output Voltage
30 VDC
Output Current
18,33 A
Operating Temperature
-40 to 70 °C
Previews
3D
2D
Download CAD models