??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abc550_1t15 - Bel Power Solutions
Bill of material
ABC550-1T15
Part Number
ABC550-1T15
Description
Open Frame AC-DC Power Supply, Power 550W, Output 15VDC, 33.33A, Input 90-264VAC, Screw Terminal
Power
550 W
Voltage Input
90-264 VAC
Output Voltage
15 VDC
Output Current
33,33 A
Operating Temperature
-40 to 70 °C
Previews
3D
2D
Download CAD models