??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abc450_1t15g_s - Bel Power Solutions
Bill of material
ABC450-1T15G-S
Part Number
ABC450-1T15G-S
Description
Open Frame AC-DC Power Supply, Power 450W, Output 15VDC, 30A, Input 90-264VAC, Screw Terminal, RoHS Compliant, Side Fan
Power
450 W
Voltage Input
90-264 VAC
Output Voltage
15 VDC
Output Current
30 A
Operating Temperature
0 to 70 °C
Previews
3D
2D
Download CAD models