??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abc450_1t05g_s - Bel Power Solutions
Bill of material
ABC450-1T05G-S
Part Number
ABC450-1T05G-S
Description
Open Frame AC-DC Power Supply, Power 450W, Output 5VDC, 55A, Input 90-264VAC, Screw Terminal, RoHS Compliant
Power
450 W
Voltage Input
90-264 VAC
Output Voltage
5 VDC
Output Current
55 A
Operating Temperature
0 to 70 °C
Previews
3D
2D
Download CAD models