??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abc41_1012p - Bel Power Solutions
Bill of material
ABC41-1012P
Part Number
ABC41-1012P
Description
Industrial Open Frame AC-DC Power Supply, Power 40W, Output 12VDC, 3.3A, Input 85 - 264VAC, PCB Mount
Power
40 W
Voltage Input
85 - 264 VAC
Output Voltage
12 VDC
Output Current
3,3 A
Operating Temperature
-40 to 70 °C
Previews
3D
2D
Download CAD models