??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abc401_1036_pc - Bel Power Solutions
Bill of material
ABC401-1036-PC
Part Number
ABC401-1036-PC
Description
Industrial AC-DC Power Supply, Power 400W, Output 36VDC, 11.1A, Input 90-264VAC, Convection Cooling, Perforated Cover
Power
400 W
Voltage Input
90 - 264 VAC
Output Voltage
36 VDC
Output Current
11,1 A
Operating Temperature
-20 to 50 °C
Previews
3D
2D
Download CAD models