??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abc401_1024_s - Bel Power Solutions
Bill of material
ABC401-1024-S
Part Number
ABC401-1024-S
Description
Industrial AC-DC Power Supply, Power 400W, Output 24VDC, 16.7A , Input 90-264VAC, Fan, Enclosed
Power
400 W
Voltage Input
90 - 264 VAC
Output Voltage
24 VDC
Output Current
16,7 A
Operating Temperature
-20 to 50 °C
Previews
3D
2D
Download CAD models