??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abc401_1012 - Bel Power Solutions
Bill of material
ABC401-1012
Part Number
ABC401-1012
Description
Industrial AC-DC Power Supply, Power 400W, Output 12VDC, 33.3A, Input 90-264VAC, Convection Cooling, Open Frame
Power
400 W
Voltage Input
90 - 264 VAC
Output Voltage
12 VDC
Output Current
33,3 A
Operating Temperature
-20 to 50 °C
Previews
3D
2D
Download CAD models