??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abc400_1012g - Bel Power Solutions
Bill of material
ABC400-1012G
Part Number
ABC400-1012G
Description
Industrial U-Chassis AC-DC Power Supply, Power 400W, Output 12VDC, 30A, Input 90-264VAC, Molex Header, RoHS Compliant
Power
400 W
Voltage Input
90-264 VAC
Output Voltage
12 VDC
Output Current
30 A
Operating Temperature
-10 to 50 °C
Previews
3D
2D
Download CAD models