??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abc40_1012g - Bel Power Solutions
Bill of material
ABC40-1012G
Part Number
ABC40-1012G
Description
Open Frame AC-DC Power Supply, Power 40W, Output 12VDC, 3.5A, Input 90-264VAC, RoHS Compliant
Power
40 W
Voltage Input
90-264 VAC
Output Voltage
12 VDC
Output Current
3,5 A
Operating Temperature
-20 to 50 °C
Previews
3D
2D
Download CAD models