??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abc350_1t58l - Bel Power Solutions
Bill of material
ABC350-1T58L
Part Number
ABC350-1T58L
Description
Industrial Open Frame AC-DC Power Supply, Power 350W, Output 58VDC, 3.45A, Input 90-264VAC, Screw Terminal
Power
350 W
Voltage Input
90-264 VAC
Output Voltage
58 VDC
Output Current
3,45 A
Operating Temperature
-40 to 70 °C
Previews
3D
2D
Download CAD models