??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abc350_1048l - Bel Power Solutions
Bill of material
ABC350-1048L
Part Number
ABC350-1048L
Description
Industrial Open Frame AC-DC Power Supply, Power 350W, Output 48VDC, 4.17A, Input 90-264VAC, Molex Header
Power
350 W
Voltage Input
90-264 VAC
Output Voltage
48 VDC
Output Current
4,17 A
Operating Temperature
-40 to 70 °C
Previews
3D
2D
Download CAD models