??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abc300_1t48g - Bel Power Solutions
Bill of material
ABC300-1T48G
Part Number
ABC300-1T48G
Description
Open Frame AC-DC Power Supply, Power 300W, Output 48VDC, 6.77A, Input 90-264VAC, Screw Terminal, RoHS Compliant
Power
300 W
Voltage Input
90-264 VAC
Output Voltage
48 VDC
Output Current
6,77 A
Operating Temperature
-20 to 70 °C
Previews
3D
2D
Download CAD models